/content/hbtbt/de/de/search-results.html

    Wärmemelder

    78°C Thermal Sensor

    The MI-HTSE-S2 are fixed temperature analogue addressable sensors employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing.

    Übersicht

    The MI-HTSE-S2 are fixed temperature analogue addressable sensors employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing. Their linear response allows these sensors to be used to signal temperatures over the range of 78°C (Class BS).It is available with ivory finish.

    Features & Benefits:
    • Available with or without short circuit isolation
    • Isolator per device allows faster, more precise fault finding
    • Rotary decade address switches
    • Ivory color to harmonies with the modern built environment
    • 100% mechanical and electrical backwards compatibility
    • New base design to complement the detector and ease installation and wiring