/content/hbtbt/de/de/search-results.html

    Wärmemelder

    CHD Series Conventional Heat Detector

    Auslaufmodell

    Conventional fixed temperature heat detectors

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    CHD series heat detectors offer a fixed temperature, self-restoring, low profile design in a neutral white color. The plastic housing fits into a standard octagonal or square electric box with a trim plate. Operation consists of closing the N.O. contact to intiate an alarm detection circuit. When the air temperature returns below the detectors's rating, the contact will return to the normal position.

    Features & Benefits:
    • Self -restoring
    • Low profile white exterior
    Certifications:
    • ULC