/content/hbtbt/de/de/search-results.html

    Wärmemelder

    Digital Linear Heat Detector Cable

    Auslaufmodell

    The Digital Linear Heat Detector Cables by System Sensor are fixed temperature Linear Heat Detection Cables and range consists of a twisted pair of extremely low resistance (.05 Ohm/ft. of twisted pair) tri-metallic conductors.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Digital Linear Heat Detector Cables by System Sensor are fixed temperature Linear Heat Detection Cables and range consists of a twisted pair of extremely low resistance (.05 Ohm/ft. of twisted pair) tri-metallic conductors, sheathed in new advanced thermal polymers. These polymers are chemically engineered to breakdown at specific fixed temperatures allowing the twisted conductors to make contact and initiate an alarm at the control panel without any calibration for changes in ambient temperatures.

    Features & Benefits:
    • Wide area coverage with maximum length of 3000m and continuous sensitivity along the length of cable
    • Choice of temperature sensitivity to provide maximum protection
    • Compatible with conventional zone or monitor module for connection to fire alarm control panel
    • Suitable for outdoor and/or harsh environments
    • Low installation, maintenance and repair costs reduce total cost of ownership
    Certifications:
    • UL
    • FM
    • CE
    • RoHS