/content/hbtbt/de/de/search-results.html

    Wärmemelder

    FlashScan Intelli Plug-in Thermal Detectors

    Auslaufmodell

    The FlashScan Intelligent Plug-in Thermal Detectors have integral communication and an innovative thermistor sensing circuit to produce fixed-temperature and rate-of-rise thermal detection.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The FlashScan Intelligent Plug-in Thermal Detectors have integral communication and features that surpass conventional detectors They have an innovative thermistor sensing circuit to produce fixed-temperature and rate-of-rise thermal detection. Two LEDs on each sensor light to provide a local, visible sensor indication. Remote LED annunciator capability is available as an optional accessory. The sensors will support either FlashScan or CLIP (Classic Loop Interface Protocol) SLC Communication mode.

    Features & Benefits:
    • Sleek, low-profile, stylish design
    • State-of-the-art thermistor technology for fast response
    • Built-in tamper-resistant feature
    • Remote test feature from the panel
    • SEMS screws for wiring of the separate base
    • Sealed against back pressure
    • Optional sounder, relay, and isolator bases
    Certifications:
    • For 5951HJ
    • UL Listed: S2375
    • ULC Listed: S24131MEA Listed: 383-02-E Vol. III
    • FM Approved
    • CSFM: 7270-0554:133