/content/hbtbt/de/de/search-results.html

    Wärmemelder

    Heat Sensor 58C

    Honeywell provides heat sensors 58C which are fixed temperature analogue addressable sensors employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing.

    Übersicht

    Honeywell provides heat sensors 58C which are fixed temperature analogue addressable sensors employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing. Their linear response allows these sensors to be used to signal temperatures over the range of 58°C (Class A1S).

    These heat sensors uses the same thermistor and microprocessor technology to provide an alarm when the rate of rise in temperature exceeds 10°C/minute (typical) or if the temperature exceeds a threshold of 58°C (Response Class A1R).