/content/hbtbt/de/de/search-results.html

    Feuchte-Sensoren

    Humidity/Temperature Combination Surface Plate

    Humidity/Temperature combination stainless steel plates features the ability to select additional outputs and perform calibration in the field, these stainless steel plates include a black rubber cap that fits over the sensor filter.

    Übersicht

    Humidity/Temperature combination stainless steel plates was designed to mount over a standard 2” x 4” single gang junction box using the mounting hardware provided. Humidity/Temperature combination stainless steel plates include a black rubber cap that fits over the sensor filter. Stainless steel plates features the ability to select additional outputs and perform calibration in the field. The Humidity/Temperature stainless steel plates are factory configured to support customer’s specific requirements.

    Certifications:
    • CE
    • RoHS
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • 4.4 °C
      • 40 °F degree Celsius
    • Maximum Operating Ambient Temperature
      • 122 °F degree Celsius
      • 50 °C
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius

    Andere

    • Minimum Operating Ambient Temperature
      • 4.4 °C
      • 40 °F degree Celsius
    • Maximum Operating Ambient Temperature
      • 122 °F degree Celsius
      • 50 °C
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : 4.4 °C|40 °F degree Celsius
    • Maximum Operating Ambient Temperature : 122 °F degree Celsius|50 °C
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius