/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Feuchte-Sensoren

    Relative Humidity Outdoor Air Sensor

    The SRH outdoor humidity sensor offers optional active temperature with choice of 4 to 20 mA or user-selectable 0 to 5 and 0 to 10 VDC output and passive temperature with choice of thermistor or RDT output.

    Übersicht

    The SRH outdoor humidity sensor offers optional active temperature with choice of 4 to 20 mA or user-selectable 0 to 5 and 0 to 10 VDC output and passive temperature with choice of thermistor or RDT output. The sensor is housed in a polycarbonate 94 V-0, NEMA 4 enclosure making it suitable for harsh environments. The SRH outdoor air sensor gives the user the choice of 2%, 3% and 5% RH accuracy to meet the requirements of typical HVAC applications. It features a removable sensor tip, NIST traceability and a durable capacitive sensor capable of a 0 to 99% full scale RH measurement and recovery from 100% saturation.

    Features & Benefits:
    • Active Temperature With Jumper Selectable
    • Excellent Reliability through ASIC Technology
    • Robust Capacitive Sensor Design
    • Low Cost of Ownership
    • ±2%, ±3% and ±5% FS Accuracy
    • Replaceable Sensor Tip
    • Quick Mount, 2 Screw Install with Plug-In Terminal Wiring
    Certifications:
    • CE
    • RoHS Compliant
    • NIST
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2 inch
    • Detector Type
      • Relative Humidity

    Andere

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2 inch
    • Detector Type
      • Relative Humidity
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Mounting Type : Wall inch
    • Includes : Screw Install with Plug-in Terminal Wiring x 2 inch
    • Detector Type : Relative Humidity