/content/hbtbt/de/de/search-results.html

    humidity sensors

    SRH Wall Mount Humidity Sensor

    Auslaufmodell

    Setra’s SRH low profile wall mount humidity sensor offers both humidity and temperature with multiple options for accuracy, temperature and outputs. It features a removable sensor tip, NIST traceability and a durable capacitive sensor.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Setra’s SRH low profile wall mount humidity sensor offers both humidity and temperature with multiple options for accuracy, temperature and outputs. It features a removable sensor tip, NIST traceability and a durable capacitive sensor that is capable of a 0 to 99% full scale RH measurement and recovery from 100% saturation. The SRH offers accuracies of 2%, 3% and 5% to meet the most stringent HVAC applications. The SRH can be ordered with either a passive (RTD Thermistor) or Active (Analog) temperature output, enabling 2 measurements from the same device.

    The SRH offers the industry’s easiest replaceable sensor tip. Removing it requires no special training and can be easily replaced by the end user. No calibration is needed because each sensor module is factory calibrated before shipping, reducing downtime during service intervals. SRH Sensors can be ordered with either a passive (RTD Thermistor) or Active (Analog) temperature output, enabling 2 measurement from 1 device. Units configured with the active temperature options feature jumper selectable Tspan ranges of 40o C, 50o C, and 60o C.

    Features & Benefits:
    • Low Profile
    • Durable Capacitive Sensor
    • 0 to 99% Full Scale RH Measurement
    Certifications:
    • CE
    • RoHS
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Wall inch
    • Detector Type
      • Relative Humidity
    • Product Type
      • Sensor Degrees Celsius
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2 inch

    Andere

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Wall inch
    • Detector Type
      • Relative Humidity
    • Product Type
      • Sensor Degrees Celsius
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2 inch
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Number of Wiring Terminals : 2
    • Mounting Type : Wall inch
    • Detector Type : Relative Humidity
    • Product Type : Sensor Degrees Celsius
    • Includes : Screw Install with Plug-in Terminal Wiring x 2 inch
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten