/content/hbtbt/de/de/search-results.html

    Mehrkriterien-Sensoren

    ADAPT® Multi-Sensor Intelligent Detector

    Auslaufmodell

    ADAPT® multisensor intelligent detectors are addressable, low-profile detectors designed for use with Fire-Lite® fire alarm control panels.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    ADAPT® multisensor intelligent detectors are addressable, low-profile detectors designed for use with Fire-Lite fire alarm control panels. ADAPT detectors use a combination of photoelectric and thermal sensing technologies to decrease the likelihood of false alarms. Unlike traditional intelligent detectors, the ADAPT detectors have microprocessors in the detector head that processes alarm data. As a result, the ADAPT detectors adjust their sensitivity automatically, without operator intervention or control panel programming. Areas where the ADAPT detectors are especially useful include office complexes, schools, college campuses, manufacturing and industrial facilities, and anywhere else the use of a particular area may change.

    Features & Benefits:
    • Compatible with LiteSpeed™ and CLIP systems
    • Addressable-analog communication
    • 2-wire SLC connection
    • Rotary, decimal addressing: 01 to 159 with MS-9600UDLS and MS-9600LS series systems, and 01 to 99 with MS-9200UDLS(C) Firmware 4
    • Dual bi-color LED design provides 360° viewing angle
    • LEDs lock red when in alarm. In LiteSpeed, LEDs flash green in standby for normal condition
    • Built-in tamper-resistant feature
    • Constructed of off-white fire resistant plastic designed to commercial standards
    • SEMS screws for wiring of the separate base
    • Built-in functional test switch activated by external magnet
    Certifications:
    • UL Listed: S1059
    • ULC Listed: S1059
    • MEA Listed: 243-02-E
    • FM Approved
    • CSFM: 7272-0075:0194
    Spezifikationen

    Andere

    • Brand
      • Fire-Lite
      • System Sensor

    Andere

    • Brand
      • Fire-Lite
      • System Sensor
    • Brand : Fire-Lite|System Sensor