/content/hbtbt/de/de/search-results.html

    Mehrkriterien-Sensoren

    Advanced Multi-Criteria Detector

    Auslaufmodell

    Advanced Multi-Criteria Detector from Johnson Controls is a latest addition to the advanced detection line combines four complementary technologies into one device to convey accurate fire sensing information.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Advanced Multi-Criteria Detector from Johnson Controls is a latest addition to the advanced detection line combines four complementary technologies into one device to convey accurate fire sensing information for locations where absolute certainty is required. It is designed for use with intelligent fire alarm control panels (FACPs) from Johnson Controls. The detector has a unique ability to detect all four major elements of a fire and highest immunity to nuisance alarm.

    Features & Benefits:
    • Superior EMI protection
    • Twin LED indicators providing 360° visibility
    Certifications:
    • UL Listed: S1948
    • ULC Listed: S1948
    • FM Approved
    • CSFM: 7272-0554:0159
    Spezifikationen

    Andere

    • Brand
      • Johnson Controls
    • Detection Sensor Type
      • Electrochemical Cell; IR; Photoelectric; Thermal
    • Product Type
      • Multi-Criteria Detector

    Andere

    • Brand
      • Johnson Controls
    • Detection Sensor Type
      • Electrochemical Cell; IR; Photoelectric; Thermal
    • Product Type
      • Multi-Criteria Detector
    • Brand : Johnson Controls
    • Detection Sensor Type : Electrochemical Cell; IR; Photoelectric; Thermal
    • Product Type : Multi-Criteria Detector