/content/hbtbt/de/de/search-results.html

    Mehrkriterien-Sensoren

    Analog Addressable Discovery Multi-Sensor

    The Analog Addressable Discovery Multi-Sensor (XP95-DM) detector is designed to operate with the Gamewell-FCI 600 Series and ILI95-E3 Series analog addressable fire alarm control panels.

    Übersicht

    The Analog Addressable Discovery Multi-Sensor (XP95-DM) detector is designed to operate with the Gamewell-FCI 600 Series and ILI95-E3 Series analog addressable fire alarm control panels. The XP95-DM includes both photoelectric and thermal sensing elements integrated into a single device. The XP95-DM operates so that it digitally transmits its address to the fire alarm control panel (FACP).

    The XP95-DM Multi-Sensor has both a photoelectric detection chamber and a thermal sensing element. The infrared LED in the photoelectric detection chamber emits a burst of collimated light once per second or emits the light in response to direct interrogation by the FACP. In clean air, the photo diode receives no light from the emitter. When the smoke enters the chamber, it scatters light from the emitter onto the photo diode that is proportional to the smoke's characteristics and density.

    Features & Benefits:
    • Includes an audible alarm sounder base
    • Stores the address in the sensor base
    • Sets the address by the XPert addressing card
    • Comprises thermal adjustable programming
    • Has an optional remote LED
    • Contains a two-color status LED
    Certifications:
    • UL Standard 864 9th Edition
    Spezifikationen

    Andere

    • Brand
      • Gamewell-FCI
    • Detection Sensor Type
      • Photoelectric
      • Thermal

    Andere

    • Brand
      • Gamewell-FCI
    • Detection Sensor Type
      • Photoelectric
      • Thermal
    • Brand : Gamewell-FCI
    • Detection Sensor Type : Photoelectric|Thermal