/content/hbtbt/de/de/search-results.html

    Mehrkriterien-Sensoren

    IntelliQuadTM Multicriteria Detector

    Auslaufmodell

    IntelliQuadTM Multicriteria Detectors by Honeywell are advanced detectors with four unique sensing elements to convey accurate fire sensing information.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    IntelliQuadTM Multicriteria Detectors are latest addition to the Notifier’s Advanced Detection line that combines four complementary technologies into one to convey accurate fire sensing information for locations where absolute certainty is required. It is designed for use with Notifier’s ONYX series fire alarm control panels (FACPs). This advanced multi-criteria detector operates at a high immunity level, changing to become very sensitive to identify those that should be ignored, reducing false alarms.

    Features & Benefits:
    • Unique ability to detect all four major elements of a fire
    • Highest nuisance alarm immunity
    • Advanced algorithms interpret and respond to the multiple inputs
    • Six levels of sensitivity
    • Fully integrated infrared sensing to support the fire alarm decision
    • Automatic drift compensation of smoke sensor and CO cell
    • Superior EMI protection
    • Twin LED indicators providing 360Deg visibility
    • Built-in test switch
    Certifications:
    • CSFM: 7272-0028:0255
    • FM Approved
    • UL Listed: S911
    • ULC Listed: S1115 (FSC-851A)
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER
      • System Sensor

    Andere

    • Brand
      • NOTIFIER
      • System Sensor
    • Brand : NOTIFIER|System Sensor