/content/hbtbt/de/de/search-results.html

    Mehrkriterien-Sensoren

    Optical Smoke Detector- thermal sensor

    Auslaufmodell

    The optical-thermal sensor uses thermal assistance to the core photoelectric smoke detector to give enhanced false alarm immunity and faster response to a wide range of incipient fires.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    The optical-thermal sensor uses thermal assistance to the core photoelectric smoke detector to give enhanced false alarm immunity and faster response to a wide range of incipient fires. The plug-in unit combines two separate sensing elements that are managed by embedded software to act as a single unit.
    Features & Benefits:
    • Available with or without short circuit isolation
    • Isolator per device allows faster, more precise fault finding
    • Rotary decade address switches
    • Enhanced smoke chamber design to reduce false alarms by dust or contamination
    • Fast installation with rotatory addressable switches (01-99)
    • 2 state LED for 360º indication
    • Aesthetic design to harmonies with the modern built environment
    • Base complements the detector and is easy to install and wire
    • Advanced protocol and smoothing filter to suppress false alarm
    • Analog addressable communication
    Certifications:
    • EN54-7