/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Sonntag, den 17. Mai, von 1 Uhr bis 11 Uhr EST (von 5 Uhr bis 15 Uhr GMT, von 6 Uhr bis 16 Uhr CET und von 10:30 Uhr bis 20:30 Uhr IST) aufgrund geplanter Wartungsarbeiten nicht verfügbar sein. Wir schätzen Ihre Geduld während dieser Zeit.

    Mehrkriterien-Sensoren

    Vesda Ex D Detector,

    Auslaufmodell

    The detector is housed in an flameproof enclosure and the air inlet and exhaust ports provide Ex d protection through the use of Flame Arrestors and is supplied with the full compliment of Xtralis VESDA features including multiple alarm levels.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The detector is housed in an flameproof enclosure and the air inlet and exhaust ports provide Ex d protection through the use of Flame Arrestors and is supplied with the full compliment of Xtralis VESDA features including multiple alarm levels, AutoLearn, Referencing and comprehensive event logging. The detector is supplied with VESDAnet, the fault tolerant communications protocol, as standard. VESDAnet supports reporting and remote control/diagnostics of the detector from a non-hazardous area allowing easier periodic maintenance reviews without the need to open the Ex d enclosure cover. With VESDAnet, the standard remote module options are available. Remote displays can be used for immediate status reviews displaying alarm levels, smoke levels, common faults and also the ability to remotely reset and isolate the detector. Remote relays provide extensive and flexible relay reporting.

    Features & Benefits:
    • Absolute smoke detection
    • Wide Alarm Threshold Sensitivity range
    • VESDAnet connectivity
    • AutoLearnTM
    • Referencing
    • Three alarm levels
    • Programmable Relays
    • Arflow monitoring
    Certifications:
    • Ex D IIB T6
    Spezifikationen

    Andere

    • Brand
      • Xtralis

    Andere

    • Brand
      • Xtralis
    • Brand : Xtralis