Mehrkriterien-Sensoren
XAS Smoke Detector
XAS smoke detectors provide a flexible detection solution to meet the unique needs of challenging applications found in typical commercial and industrial sites.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
XAS smoke detectors provide a flexible detection solution to meet the unique needs of challenging applications found in typical commercial and industrial sites. These detectors are well suited to installations where access to the monitored areas is restricted and provides tamper-proof and unobtrusive detection. The ability to mount the device outside the protected area makes it ideal for use in applications such as correctional facilities, transformer vaults, cable tunnels, elevator machine rooms, and HVAC ducts.
Features & Benefits:- Single or dual inlet fire detection
- Multiple piping options
- Multiple detection strategies
- 164 feet (50 m) maximum per unit
- 50 feet (15 m) maximum per flexible tube
- Microprocessor controlled
- High-performance aspirator
- Integral display and programmer
- Field serviceable air filter
- Adjustable aspirator speed with airflow monitoring
- UL-268
- UL-268A
- ULC-529
Andere
- Brand
- Farenhyt
- Fire Lite
- Gamewell-FCI
- NOTIFIER
- Xtralis
- Product Type
- Detector
Andere
- Brand
- Farenhyt
- Fire Lite
- Gamewell-FCI
- NOTIFIER
- Xtralis
- Product Type
- Detector
- Brand : Farenhyt|Fire Lite|Gamewell-FCI|NOTIFIER|Xtralis
- Product Type : Detector
_blank
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden
Filters
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden