/content/hbtbt/de/de/search-results.html

    Geräuschsensoren

    Digital Noise Detector

    Digital Noise Detector is used to detect ambient noise, automatically calculate the noise SPL, and transmit the SPL data to X-DCS3000. It is an important component to fulfill the function of automatic volume control.

    Übersicht

    Digital Noise Detector is used to detect ambient noise, automatically calculate the noise SPL, and transmit the SPL data to X-DCS3000. It is an important component to fulfill the function of automatic volume control. While broadcasting, the sound is mixed with ambient noise. In order to measure the noise SPL accurately, X-ND100 measures broadcast signal from speaker lines, comparing it with the broadcast signal from the microphone to get the actual noise data.

    Features & Benefits:
    • Connect to the X-DCS3000 by a pair of cables, to the communication and power terminals
    • Max. 5 noise detectors for each channel
    • Fire-proof ABS shell
    • Ideal for indoor installation
    • Maximum transmission distance is 1000m
    • Flush-mounting in ceiling