/content/hbtbt/de/de/search-results.html

    Anwesenheitssensoren

    Gold Series LightSpot

    Auslaufmodell

    The Gold Series LightSpot are designed to control modular luminaires with high frequency ballasts and other lighting loads. It offers superior-performance, programmable presence detection for lighting control in offices and open-plan workstations.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Gold Series LightSpot are elegant and innovative lighting control systems that are easy to install and maintain. The LightSpot are designed to control modular luminaires with high frequency ballasts and other lighting loads. This series uses microwave technology which enables the range to be adjusted to ensure a tailored detection pattern to suit any application. Another feature in this series is Passive/Active Photocell, passive photocell holds lights off in bright conditions and active photocell has the capability to P/A switch lights off in occupied areas. This series offers high performance and helps in energy savings at offices and open-plan workstations.

    Features & Benefits:
    • Different technologies to suit different applications
    • Control of different ballast types
    • Switching and dimming options
    • Different photocell modes
    • Extensive programmable features
    • Choice of mounting options for different construction types
    • Straightforward installation (including plug-in connection center option)
    • Easy operational set-up
    Spezifikationen

    Andere

    • Brand
      • Honeywell Lighting Controls

    Andere

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls