/content/hbtbt/de/de/search-results.html

    pressure switches and sensors

    Multi-Sense® Wet-To-Wet Differential Pressure Transducer

    Auslaufmodell

    Setra’s Model 231 Wet-to-Wet Differential Pressure Transducers are multi-configurable transducers offering the user an all-in-one device with field selectable pressure ranges. The multi-range functionality allows the user to hold less inventory.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Setra’s Multi-Sense® Model 231 Wet-to-Wet Differential Pressure Transducers are multi-configurable, wet-to-wet differential pressure transducers offering the user an all-in-one device with field selectable pressure ranges and analog outputs. The device is offered with an optional 3 or 5 valve machined brass manifold for ease of installation and maintenance. The 231 has a robust, NEMA 4 enclosure with a hinged, captive cover allowing for easy access to switches for adjusting the range and output. An optional display is available that allows users to view high, low and differential pressure readings on a simple rotating cycle. The 231 offers 8 field selectable pressure ranges which can be changed using a slide switch, reducing risk of installing the wrong range unit. The multi-range functionality allows the user to hold less inventory and add additional flexibility in the field.

    The 231 provides the user with an optional 3 or 5 valve machined brass manifold which can save money on installation and maintenance. The single piece construction of the brass body has no internal process connections, eliminating the risk of internal leaks. A hinged enclosure makes it suitable for harsh environments and saves the hassle of misplacing it when completing a difficult installation.

    Features & Benefits:
    • 4 Field Selectable Outputs
    • 8 Field Selectable Pressure Ranges
    • Field Accessible Push-Button Zero & Remote Zero
    • Hinged Cover
    • Optional LCD Display
    • NEMA 4 Rated Housing, All Cast Aluminium
    Certifications:
    • CE & RoHS Compliant
    Spezifikationen

    Andere

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Minimum Storage Temperature
      • -20°C
      • -4°F
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential

    Andere

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Minimum Storage Temperature
      • -20°C
      • -4°F
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Output Signal : 4 - 20 milliampere
    • Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Minimum Storage Temperature : -20°C|-4°F
    • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Pressure Type : Differential
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten