/content/hbtbt/de/de/search-results.html

    Druckschalter und Sensoren

    Wet to Wet Transmitter

    Auslaufmodell

    The ACI WPR2 Series Remote Wet to Wet Di erential Pressure Transmitter is designed to reduce installation time and provide mounting exibility, often eliminating the need for additional plumbing and manifolds.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The ACI WPR2 Series Remote Wet to Wet Di¬fferential Pressure Transmitter is designed to reduce installation time and provide mounting fexibility, often eliminating the need for additional plumbing and manifolds. The WPR2 can be ordered with standard CMP rated PVC cable or with a metal clad cable. The metal clad cable provides end to end protection of the cables with fexible metal conduit, durable and resistant to abrasions and cuts, with corrosion resistant 304 stainless steel construction. The WPR2 accurately measures wet media pressures in a variety of applications. Commonly used for monitoring pumps, these devices are also ideal for measuring pressure across filter , heat exchangers and compressors.

    Features & Benefits:
    • 5 Year Limited Warranty
    • LCD option will display pressure values
    • Push button auto zero function for remote calibration
    Certifications:
    • CE
    • RoHS
    • WEEE
    • Reach
    Spezifikationen

    Andere

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/4 - 18 inch
    • Brand
      • Alerton
    • Pressure Type
      • Differential

    Andere

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/4 - 18 inch
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 1/4 - 18 inch
    • Brand : Alerton
    • Pressure Type : Differential