/content/hbtbt/de/de/search-results.html

    Rauchmelder

    Conventional Reflective Beam Smoke Detector

    Conventional Reflective Beam Smoke Detectors are for use in fire alarm systems. The beam operates primarily on the principle of light obscuration using an infrared beam.

    Übersicht

    Conventional Reflective Beam Smoke Detectors are for use in fire alarm systems. The beam operates primarily on the principle of light obscuration using an infrared beam. Optical beam smoke detectors are uniquely suited to protecting buildings with large open areas with high ceilings such as a warehouse or atrium. The OSI-R-SS detector is a combined transmitter/receiver unit that can be directly connected to a conventional detector circuit.

    Features & Benefits:
    • Resistant to solid object intrusion
    • Automatic sensitivity threshold level setting
    • 50° horizontal and 20° vertical beam adjustment
    • Built-in imager heater is standard
    • Remote test station capable for electronic simulated smoke test from ground level
    • Standby, fault and alarm LED indicators visible from the front and bottom
    • Automatic drift compensation
    • Paintable housing/cover
    • Removable plug-in terminal blocks
    • Optional heater kit available for the reflector
    Certifications:
    • UL, ULC: S911
    • FM: PR449231
    Spezifikationen

    Andere

    • Brand
      • System Sensor
      • Xtralis
    • Detection Sensor Type
      • Infrared

    Andere

    • Brand
      • System Sensor
      • Xtralis
    • Detection Sensor Type
      • Infrared
    • Brand : System Sensor|Xtralis
    • Detection Sensor Type : Infrared