/content/hbtbt/de/de/search-results.html

    Rauchmelder

    Notifier Addressable Photoelectric Smoke Detector

    Auslaufmodell

    The FSP-851 photoelectric detector unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources. Dual electronic thermistors add 135F (57C) fixed-temperature thermal sensing on the FSP-851T.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    General Notifier 851 Series intelligent plug-in smoke detectors with integral communication provide features that surpass conventional detectors. Detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with decade address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level. The FSP-851 photoelectric detector’s unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources. Dual electronic thermistors add 135F (57C) fixed-temperature thermal sensing on the FSP-851T.

    FSP-851 and FSP-851T detectors are compatible with all Notifier intelligent Fire Alarm Control Panels (FACP). Flash Scan® (U.S. Patent 5,539,389) is a communication protocol developed by Notifier engineering that greatly enhances the speed of communication between analog intelligent devices. Intelligent devices communicate in a grouped fashion. If one of the devices in the group has new information, the panel’s CPU stops the group poll and concentrates on single points. The net effect is response speed greater than five times that of earlier designs.

    Features & Benefits:
    • Sleek, low-profile design
    • Addressable-analog communication
    • Stable communication technique with noise immunity
    • Low standby current
    • Two-wire SLC connection
    Certifications:
    • UL Listed: S1115
    • ULC Listed: CS915 (FSP-962A, FSP-851TA)
    • MEA Listed: 225-02-E
    • FM Approved
    • CSFM: 7272-0028:206
    • Maryland State Fire Marshal: Permit # 2122
    • BSMI: CI313066760036
    • CCCF: Certif. # 2004081801000017 (FSP-851T)
    • Certif. # 2004081801000016 (FSP-851)
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric

    Andere

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric
    • Brand : NOTIFIER|System Sensor
    • Detection Sensor Type : Photoelectric