/content/hbtbt/de/de/search-results.html

    Rauchmelder

    Optical Smoke Photo Thermal Detector

    Auslaufmodell

    Optical Smoke Detectors are used for thermal assistance to the core photoelectric smoke detector to give enhanced false alarm immunity and faster response to a wide range of incipient fires.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Optical Smoke Detectors are used for thermal assistance to the core photoelectric smoke detector to give enhanced false alarm immunity and faster response to a wide range of incipient fires. The plug-in unit combines two separate sensing elements that are managed by embedded software to act as a single unit. The thermal detection function combines thermistor technology with a software corrected linear temperature response. In areas where the normal daytime activities may potentially create unwanted alarms, the detector can be programmed to operate in a “heat only” mode, automatically reverting to full photo-thermal operation during unoccupied periods.

    Features & Benefits:
    • New mechanical platform with revolutionary chamber
    • Includes Schneider Electric protocol
    • Available with or without single pole short circuit isolation with status control through the Schneider Electric protocol
    • Tri colour LED offering red, green and amber colours
    • Rotary decade address switches
    • Pure white colour to compliment modern buildings
    • 100% mechanical and electrical backwards compatibility
    • New Base design to compliment the detector
    Spezifikationen

    Andere

    • Brand
      • System Sensor
    • Detector Type
      • Fixed Temperature
      • Rate of Rise
    • Detection Sensor Type
      • Photoelectric
      • Thermal

    Andere

    • Brand
      • System Sensor
    • Detector Type
      • Fixed Temperature
      • Rate of Rise
    • Detection Sensor Type
      • Photoelectric
      • Thermal
    • Brand : System Sensor
    • Detector Type : Fixed Temperature|Rate of Rise
    • Detection Sensor Type : Photoelectric|Thermal