/content/hbtbt/de/de/search-results.html

    Rauchmelder

    Photoelectric Sensor

    Auslaufmodell

    Notifier SDX-851AUS CLIP protocol intelligent plug-in smoke sensors with integral communication provide features that surpass conventional detectors. Sensor sensitivity can be programmed in the control panel software.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Notifier SDX-851AUS CLIP protocol intelligent plug-in smoke sensors with integral communication provide features that surpass conventional detectors. Sensor sensitivity can be programmed in the control panel software.

    Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with decade address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level. The SDX-851 photoelectric sensor’s unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources. SDX-851 sensors are compatible with all Notifier intelligent Fire Alarm Control Panels (FACP)

    Features & Benefits:
    • CLIP Protocol
    • Flat chamber design to reduce false alarms
    • Adjustable from 1.64% to 7.71%/m obscuration
    • Fine protective mesh to stop insect entry
    • Sleek, low-profile design
    • Addressable-analogue communication
    • Stable communication technique with noise immunity
    • Low standby current
    • Two-wire SLC connection
    • Rotary, decimal addressing 1-99
    Certifications:
    • AS 1603.2 - 1997
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER
    • Product Type
      • Photoelectric Sensor

    Andere

    • Brand
      • NOTIFIER
    • Product Type
      • Photoelectric Sensor
    • Brand : NOTIFIER
    • Product Type : Photoelectric Sensor