/content/hbtbt/de/de/search-results.html

    Rauchmelder

    Photoelectric Smoke Detector- Notifier by Honeywell

    Auslaufmodell

    The Notifier by Honeywell NP-100 Series is addressable, low-profile plug-in photoelectric detectors use a state-of-the-art photoelectric sensing chamber with communications to provide open area protection.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Notifier by Honeywell NP-100 Series is addressable, low-profile plug-in photoelectric detectors use a state-of-the-art photoelectric sensing chamber with communications to provide open area protection. Our photoelectric detector’s unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources. Intelligent (addressable) detectors include point ID capability that enable each detector address to be set with rotary address switches to provide exact detector locations. The sensitivity can be programmed using the control panel software to suit the environment. In addition, detector sensitivity is continually monitored and reported to the panel. Used exclusively with NOTIFIER's FireWarden NFW-50 and NFW2-100 fire alarm control panels.

    Features & Benefits:
    • Photoelectric smoke detection
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric

    Andere

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric
    • Brand : NOTIFIER|System Sensor
    • Detection Sensor Type : Photoelectric