/content/hbtbt/de/de/search-results.html

    Rauchmelder

    Smoke Sensor With Isolator

    Auslaufmodell

    The S200A photoelectric smoke detector has a completely new detection chamber design, which delivers responsiveness, reduced sensitivity changes caused by settling dust and reduced false alarms resulting from ingress of insect and other debris.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The S200A photoelectric smoke detector has a completely new detection chamber design, which delivers responsiveness, reduced sensitivity changes caused by settling dust and reduced false alarms resulting from ingress of insect and other debris.

    Features & Benefits:
    • Available with or without short circuit isolation
    • Isolator per device allows faster, more precise fault finding
    • Rotary decade address switches
    • Ivory color to harmonies with the modern built environment
    • 100% mechanical and electrical backwards compatibility
    • New base design to complement the detector and ease installation and wiring
    Spezifikationen

    Andere

    • Brand
      • Morley IAS
    • Product Type
      • Smoke Sensor With Isolator

    Andere

    • Brand
      • Morley IAS
    • Product Type
      • Smoke Sensor With Isolator
    • Brand : Morley IAS
    • Product Type : Smoke Sensor With Isolator