/content/hbtbt/de/de/search-results.html

    Temperatur- und Luftfeuchtigkeitssensoren

    Duct Combination Sensor

    The Phoenix Controls Duct Combination Sensors utilize resistive temperature outputs with a relative humidity transmitter.

    Übersicht

    The Phoenix Controls Duct Combination Sensors utilize resistive temperature outputs with a relative humidity transmitter. The humidity sensor uses a capacitive sensing element to deliver a proportional analog output. This series features on board DIP switches which allow the user to select the desired output signal. These enhancements provide increased flexibility and outstanding long-term performance. Duct sensor configurations feature conformally coated circuit boards for moisture resistance.

    Features & Benefits:
    • A test and balance feature is provided to simulate humidity values
    • 10K-2 temperature sensing output signal
    • Field selectable humidity sensor output signal
    • Optional 6 Point NIST Calibration Certificates
    Certifications:
    • CE
    • RoHS
    Spezifikationen

    Andere

    • Brand
      • Phoenix Controls
    • Product Type
      • Sensor Degrees Celsius

    Andere

    • Brand
      • Phoenix Controls
    • Product Type
      • Sensor Degrees Celsius
    • Brand : Phoenix Controls
    • Product Type : Sensor Degrees Celsius