/content/hbtbt/de/de/search-results.html

    Temperatur- und Luftfeuchtigkeitssensoren

    HTRC Series Room Humidity/ Temperature Transmitter

    Auslaufmodell

    Greystone Energy System HTRC series are the Humidity/Temperature transmitter which incorporates two sensors in one attractive wall mount enclosure for the most efficient environmental monitoring and control system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Greystone Energy System HTRC series are the Humidity/Temperature transmitter which incorporates two sensors in one attractive wall mount enclosure for the most efficient environmental monitoring and control system. It uses a field-proven RH sensor to monitor relative humidity and a curve matched thermistor to measure temperature and provides two analog outputs of either 4-20 mA, 0-5Vdc or 0-10 VDC.

    Features & Benefits:
    • Highly stable RH sensor element
    • Choice of precision temperature sensors
    • LCD display available
    • Optional override, set-point & fan speed control
    • Field selectable outputs
    Certifications:
    • RoHS Compliant
    • CE