/content/hbtbt/de/de/search-results.html

    Temperatur- und Luftfeuchtigkeitssensoren

    Network Room Sensor

    Auslaufmodell

    NT Series RH-Temperature Network Sensors use a thermoset polymer based capacitance humidity sensor and curve-matched NTC thermistor temperature sensor together with embedded BACnet® or Modbus communication provides the most efficient monitoring

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    NT Series Room Network Sensor Sensors use a highly accurate and reliable thermoset polymer based capacitance humidity sensor and curve-matched NTC thermistor temperature sensor together with embedded BACnet® or Modbus communication to provide the most efficient monitoring and control solution.

    Certifications:
    • RoHS
    • CE
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
    • Minimum Measured Temperature
      • 0 degree Celsius
    • Maximum Measured Temperature
      • 55 degree Celsius
    • Temperature Sensor Accuracy
      • ±0.2 degree Celsius
    • Minimum Measured Humidity
      • 0 Percentage
    • Maximum Measured Humidity
      • 100 Percentage
    • Humidity Sensor Accuracy
      • ± 2 Percentage
    • Sensor Functions
      • Temperature; Humidity
    • Supply Voltage
      • 20 to 28 voltage alternating current
    • Overall Height
      • 119 millimetre
    • Overall Width
      • 84 millimetre
    • Overall Depth
      • 29 millimetre
    • Brand
      • Greystone Energy System
    • Humidity Sensor Element
      • Thermoset polymer based capacitive
    • Regulatory Approvals
      • RoHS; CE Watt
    • Detector Type
      • Thermistor
    • Product Type
      • Room Network Sensor Degrees Celsius

    Andere

    • Minimum Operating Ambient Temperature
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
    • Minimum Measured Temperature
      • 0 degree Celsius
    • Maximum Measured Temperature
      • 55 degree Celsius
    • Temperature Sensor Accuracy
      • ±0.2 degree Celsius
    • Minimum Measured Humidity
      • 0 Percentage
    • Maximum Measured Humidity
      • 100 Percentage
    • Humidity Sensor Accuracy
      • ± 2 Percentage
    • Sensor Functions
      • Temperature; Humidity
    • Supply Voltage
      • 20 to 28 voltage alternating current
    • Overall Height
      • 119 millimetre
    • Overall Width
      • 84 millimetre
    • Overall Depth
      • 29 millimetre
    • Brand
      • Greystone Energy System
    • Humidity Sensor Element
      • Thermoset polymer based capacitive
    • Regulatory Approvals
      • RoHS; CE Watt
    • Detector Type
      • Thermistor
    • Product Type
      • Room Network Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit
    • Minimum Measured Temperature : 0 degree Celsius
    • Maximum Measured Temperature : 55 degree Celsius
    • Temperature Sensor Accuracy : ±0.2 degree Celsius
    • Minimum Measured Humidity : 0 Percentage
    • Maximum Measured Humidity : 100 Percentage
    • Humidity Sensor Accuracy : ± 2 Percentage
    • Sensor Functions : Temperature; Humidity
    • Supply Voltage : 20 to 28 voltage alternating current
    • Overall Height : 119 millimetre
    • Overall Width : 84 millimetre
    • Overall Depth : 29 millimetre
    • Brand : Greystone Energy System
    • Humidity Sensor Element : Thermoset polymer based capacitive
    • Regulatory Approvals : RoHS; CE Watt
    • Detector Type : Thermistor
    • Product Type : Room Network Sensor Degrees Celsius