/content/hbtbt/de/de/search-results.html

    Temperatur- und Luftfeuchtigkeitssensoren

    RH Outside Air Transmitter

    The ACI Relative Humidity with Thermistor Outside Air Series utilizes a thermoset polymer capacitive sensing element with factory applied hygroscopic fillter to deliver a proportional analog current or voltage output signal.

    Übersicht

    The ACI Relative Humidity with Thermistor Outside Air Series utilizes a thermoset polymer capacitive sensing element with factory applied hygroscopic lter to deliver a proportional analog current or voltage output signal. The hygroscopic lter provides added resistance to moisture, dust, and other chemicals for greater long term reliability. The RH Outside Air transmitter features integral DIP switches for held selection of the proper output signal and supply voltage to meet your applications requirements. Each unit also contains 0%, 50%, and 100% test options to verify that the transmitter is both working and wired properly. Field calibration also can be performed by using the increment and decrement calibration DIP switches without the need to replace the sensing element. These enhancements provide increased exibility and outstanding long-term reliability. Outside Air congurations feature a weatherproof Euro style enclosure with gasketed cover and conformably coated circuit boards for added moisture and chemical resistance. Three point NIST Calibration Certicates are available.

    Features & Benefits:
    • weatherproof Euro style enclosure
    • Conformally coated circuit boards for added moisture and chemical resistance