/content/hbtbt/de/de/search-results.html

    Temperatur- und Luftfeuchtigkeitssensoren

    Temperature Transmitter Resistive

    The AA10 Series temperature-to-current transmitter is designed for use with 100R platinum, 1k platinum, 10k Type 2, and 10k Type 3 external resistive output devices.

    Übersicht

    The AA10 Series temperature-to-current transmitter is designed for use with 100R platinum, 1k platinum, 10k Type 2, and 10k Type 3 external resistive output devices. When the resistive output from the external device is connected to the AA10 input terminal, the resistive value is converted to a 4-20 mA signal compatible with most building control systems.

    Certifications:
    • CE
    • RoHs