/content/hbtbt/de/de/search-results.html

    Temperatursensoren

    Immersion Series Thermistor

    Auslaufmodell

    The Immersion Series Thermistors are a part of Automation Components Inc. by Honeywell.These thermistors are used for temperature detection in Chilled Water Systems, Hot Water Systems, Boilers, Pumps, Compressor and Chillers.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Immersion series Thermistors by Automation Components Inc. are designed for temperature detection of Chilled Water Systems, Hot Water Systems, Boilers, Pumps, Compressor and Chillers. These temperature sensors are specially manufactured with double encapsulation process to eliminate the effects of moisture. In order to increase the response time these sensors come with high quality, thermally conductive epoxy. The “INW” version includes a standard ½” NPS Male process thread to be used with an optional machined thermowell or in an existing thermowell application.

    Features & Benefits:
    • Negative temperature co-efficient temperature sensors
    • Specially manufactured with double encapsulation process to eliminate the effects of moisture
    Certifications:
    • CE
    • RoHS2
    • WEEE
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Product Type
      • Immersion Sensor with NEMA 4X Housing Degrees Celsius
    • Includes
      • Standard 1/2 NPS Male inch

    Andere

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Product Type
      • Immersion Sensor with NEMA 4X Housing Degrees Celsius
    • Includes
      • Standard 1/2 NPS Male inch
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Number of Wiring Terminals : 2
    • Product Type : Immersion Sensor with NEMA 4X Housing Degrees Celsius
    • Includes : Standard 1/2 NPS Male inch