/content/hbtbt/de/de/search-results.html

    Temperatursensoren

    Rigid Four Point Averaging Thermistor

    Auslaufmodell

    The rigid averaging series of ACI thermistors consist of stainless steel sensing element with two etched Teflon colored lead wires to differentiate the different sensor types.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The ACI thermistor rigid averaging series designed with ¼” diameter stainless steel sensing element with two, 12 inch, 22 AWG Etched Teflon colored lead wires to differentiate the different sensor types. The sensors in this series are manufactured with 4 sensing points in lengths from 12” to 48”. Each of the elements is hermetically sealed to prevent any moisture intrusion and includes an integrated foam pad to properly seal the duct and dampen vibrations when installed.

    Features & Benefits:
    • Five year Warranty
    • Mounts like a standard single point duct sensor
    • three additional sensing points for better control
    • Provide a better average temperature of the air inside the duct
    Certifications:
    • CE
    • RoHS2
    • WEEE
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Rigid Averaging Sensor with Plastic Junction Box Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Includes
      • Integrated Foam Pad inch

    Andere

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Rigid Averaging Sensor with Plastic Junction Box Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Includes
      • Integrated Foam Pad inch
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Product Type : Rigid Averaging Sensor with Plastic Junction Box Degrees Celsius
    • Number of Wiring Terminals : 2
    • Includes : Integrated Foam Pad inch