/content/hbtbt/de/de/search-results.html

    Temperatursensoren

    TE Duct and Immersion Temperature Sensor

    Auslaufmodell

    TE Duct Temperature Sensor can be used to monitor air or water temperature throughout a building management system or air handler unit. Flanged duct sensors monitor the supply or return air and provide a thermistor output to the digital controller.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Series TE Duct and Immersion Temperature Sensor can be used to monitor air or water temperature throughout a building management system or an air handler unit. Flanged duct sensors monitor the supply or return air and provide a thermistor or RTD output to the digital controller. Immersion sensors which are supplied with compression fittings are typically used to monitor the hot or chilled water lines throughout a building. Thermowells are recommended, but not required on the immersion sensors. For variable air volume applications, the Series TE can be configured to have 8´ plenum rated cable with flying leads. Standard units come with 4˝ leads with an integral terminal block to eliminate carrying extra wire nuts. For housing models, multiple knockouts provide easy conduit access to any side of the housing. The 1/4 turn lid comes with a chain to prevent it from being lost during installation

    Features & Benefits:
    • Easy to mount external tab housing and flange options for duct applications
    • 1/4 turn housing cover with chain to prevent dropping
    • Multiple conduit knockouts for easy installation positioning
    • 4" leads with an integral terminal block
    • Terminal connector eliminates need for wire nuts
    • 1/4" diameter probe
    Certifications:
    • CE Approval
    • GOST-R Certificate
    • RoHS Letter of Compliance
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Mounting Type
      • Duct inch
    • Detector Type
      • Duct Temperature
    • Product Type
      • Sensor Degrees Celsius

    Andere

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Mounting Type
      • Duct inch
    • Detector Type
      • Duct Temperature
    • Product Type
      • Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Mounting Type : Duct inch
    • Detector Type : Duct Temperature
    • Product Type : Sensor Degrees Celsius