/content/hbtbt/de/de/search-results.html

    Temperatursensoren

    Temperature Sensor DTS

    Novar’s Temperature Sensor is a precision electronic sensing unit encased in an industrial enclosure.

    Übersicht

    Novar’s Temperature Sensor is a precision electronic sensing unit encased in an industrial enclosure. It is designed for use with Novar’s Logic One® Input/ Output Module (IOM/2), Executive Controller (EC) or Electronic Thermostat Module (ETM). The sensor uses a two-wire shielded signal cable for both receiving 24-VDC power and returning the 4-milliamp to 20-milliamp analog signal proportional to the duct temperature.

    Features & Benefits:
    • Designed for use with Input/ Output Module, Executive Controller or Electronic Thermostat Module
    • Designed to cover a different temperature range
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • 20 degree Fahrenheit
    • Brand
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius

    Andere

    • Minimum Operating Ambient Temperature
      • 20 degree Fahrenheit
    • Brand
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : 20 degree Fahrenheit
    • Brand : Honeywell Multisite
    • Product Type : Sensor Degrees Celsius