/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Reporting Services

    Reporting Services

    Flexible reporting solutions delivering automated insights or offline analysis to support data-driven decision-making for building performance.

    Übersicht

    HBOC Reporting Services provide both automated and offline reporting capabilities based on Building Management System data. Automated reports rely on a live connection to the customer site, enabling continuous data collection and reporting at a frequency defined by the customer. Offline reports are generated using datasets collected on-site and shared with HBOC, providing snapshot-based analysis when connectivity is not available. The service includes standardized report templates (such as BEMS data capture, risk assessments, and controller security) and allows for creation of fully customized reports based on customer-defined requirements. Data is processed and stored in regional SQL instances or Azure-based databases, supporting scalable and structured reporting workflows.

    Features & Benefits:
    • Automated reports with configurable frequency
    • Offline reports generated from site datasets (no live connection required)
    • Standard report templates (BEMS risk, BEMS security, etc.)
    • Custom report development based on customer requirements
    • Data collection via site connection or uploaded datasets
    • Snapshot-based analysis for offline reports