/content/hbtbt/de/de/search-results.html

    Grafiksoftware

    GSM To TG Transmitter

    Auslaufmodell

    GSM To TG transmitters transmit the events from the control panel to mobile phones via SMS messages.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    GSM To TG transmitters transmit the events from the control panel to mobile phones via SMS messages. GSM to TG transmitters consists of protective metal plate of the connector, SIM card slot, antenna connector (managed with the device), LED indicator of device operation, input slot for power connector, HD SUB-15 connector for interconnection. GSM To TG transmitters are supplied with power adapter, GSM modem, supports for DIN rails, external 24 volt power cord and technical specifications. Some models are also supplied with the 15 to 9 pin cable.