/content/hbtbt/de/de/search-results.html

    Grafiksoftware

    ONYXWorks IP Remote Monitoring

    Auslaufmodell

    The ONYXWorks system is an ideal component for real-time fire system status and system control options.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The ONYXWorks system is an ideal component for real-time fire system status and system control options. ONYXWorks interfaces directly to a Notifier fire system using an IP Nion. The IP Nion is an intelligent interface used by an ONYXWorks system that facilitates monitoring and control of a Notifier Fire system. The IP Nion gateway enables users to monitor multiple sites (local or remote) over an IP network. ONYXWorks is compatible with ID3000 (non-sectored systems) and ID3000 (sectored systems)

    Certifications:
    • ISO9001:1994