/content/hbtbt/de/de/search-results.html

    Standard-Software-Support-Vereinbarungen

    Dust Trace

    Auslaufmodell

    The Dust Traces by Xtralis are optional software analytics that can be licensed for the VESDA-E series of aspirating smoke detectors. It provides targeted detection of dust which is present in the sampled air.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Dust Traces by Xtralis are optional software analytics that can be licensed for the VESDA-E series of aspirating smoke detectors. It provides targeted detection of dust which is present in the sampled air. Dust Traces employs energy savings measures such as fresh air makeup control in telecommunication and data center facilities without risking facility contamination.

    Real time monitoring is possible with Xtralis VSM4, the PC-based solution for integrated control and monitoring of Xtralis very early warning smoke detection systems, and iVESDA, a mobile application for iOS® and Android™ platforms.

    Features & Benefits:
    • Time trend of dust concentration in the sampled air
    • User configurable dust particle notification threshold to suit the application and environment
    • Integrated with Xtralis VSM4 and iVESDA software applications
    • Notification signaled via the VESDA-E Analytics Relay Module VRT-X00 *
    • Actionable response to prevent contamination in food manufacturing and storage facilities
    • Activate or shutdown fresh air makeup to save energy and prevent contamination in telecommunication and data center facilities