/content/hbtbt/de/de/search-results.html

    Standard-Software-Support-Vereinbarungen

    Euronet Software Update

    Auslaufmodell

    The Euronet Software Updates have been designed for 1st license of SW Monitor 2.04 including exchange of USB key or update of the 1st license of SW Monitor 2.05, on existing systems to version 2.07.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Euronet Software Updates have been designed for 1st license of SW Monitor 2.04 including exchange of USB key or update of the 1st license of SW Monitor 2.05, on existing systems to version 2.07. The updates includes the release of the MONITOR SERVER station, the SW-CLIENT1 station (with relative licenses) and the FW update of an E-net CPU present on the system for firmware versions already compatible with 6.xx compilers

    Features & Benefits:
    • Update includes the release of the MONITOR SERVER station
    • FW update of E-net CPU for firmware versions already compatible with 6.xx compilers
    • USB key supplied