/content/hbtbt/de/de/search-results.html

    Standard-Software-Support-Vereinbarungen

    Monitor Software

    Auslaufmodell

    Monitor softwares are basic softwares for the management of the system operating in text / graphic mode, event plant structure, historical archive, operators. Microsoft Windows Server 2008R2, 2012, 2019 ITA or ENG, WIN7, WIN10 32/64 bit are required.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Monitor Base and Monitor server softwares are basic softwares for the management of the system operating in text / graphic mode (limited functionality), event plant structure, historical archive, operators; Possibility to use 1 graphic map with up to 20 icons; Ethernet connection in TCP / IP from an E-Net cpu to one or more workstations; USB hardware key included; not compatible with CS600 and AM8000 control panel. Operating system required Microsoft Windows Server 2008R2, 2012, 2019 ITA or ENG, WIN7, WIN10 32/64bit.