/content/hbtbt/de/de/search-results.html

    Standard-Software-Support-Vereinbarungen

    UniNet® Lite Facilities Monitoring Network for INA

    Auslaufmodell

    UniNet® Lite Facilities Monitoring Networks by Notifier are software/hardware package that provides the components necessary to convert an appropriate IBM®-compatible PC into a facilities monitoring network terminal.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    UniNet® Lite is a software/hardware package that provides the components necessary to convert an appropriate IBM®-compatible PC into a facilities monitoring network terminal. UniNet® Lite is an intuitive, easy to use, custom color graphic annunciation and control system for the NFS-3030, NFS-640, AM2020, AFP1010, AFP-400, AFP-300, and AFP-200 control panels and their peripheral devices. UniNet® Lite also provides the ability to monitor and control an entire NOTI•FIRE•NET™ (version 5.0 or later) system, and the NION-2C8M has the capability to monitor equipment and control panels that have dry contacts.

    Features & Benefits:
    • Auto navigation automatically locates and zooms to the device related to an alarm or event, based on the priority of the event
    • System Administrator-definable security profiles allow for extremely flexible definition of operator accounts
    • Microsoft® Windows® 2000 Professional application
    • Standard mouse control with extensive use of Windows®- style “point and click” operations
    • Dynamically generated sizable key map
    • New and Acknowledged Event boxes display all off-normal events, simultaneously with graphic screens
    • Operator log with response tracking
    • History Manager records operator, event, and response (with time and date stamp) to disk
    • Dynamic search filters for custom reporting of all events
    • Screen database with screens for all sites.
    Certifications:
    • ISO 9001