/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Standard-Software-Support-Vereinbarungen

    Wire Trace

    Auslaufmodell

    The Wire Trace by Xtralis are optional software analytics that can be licensed for the VESDA-E series of aspirating smoke detectors. It provides targeted detection of particles released from slowly overheating PVC insulated wires.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Wire Trace by Xtralis are optional software analytics that can be licensed for the VESDA-E series of aspirating smoke detectors. It provides targeted detection of particles released from slowly overheating PVC insulated wires. Detection of such particles will direct threat investigation to the primary source (i.e. electrical wires and/or cables), resulting in a faster response for ultimate asset protection and ensuring business continuity. Real time monitoring is possible with Xtralis VSM4, the PC-based solution for integrated control and monitoring of Xtralis very early warning smoke detection systems, and iVESDA, a mobile application for iOS® and Android™ platforms.

    Features & Benefits:
    • Time trend of particles released by slowly overheating PVC insulation
    • User configurable notification threshold to suit the environment
    • Monitors high density cable areas such as cable trays, electrical ducts and cable tunnels
    • Integrated with Xtralis VSM4 and iVESDA software applications
    • Notification signaled via the VESDA-E Analytics Relay Module VRT-X00*
    • Directs investigation to primary source (i.e. electrical wires and/or cables) resulting in a faster response for ultimate asset protection and business continuity