/content/hbtbt/de/de/search-results.html

    Software zur Systemkonfiguration

    ONYXWorks® Fire System Command Interface

    Auslaufmodell

    ONYXWorks® Fire System Command Interface is Non-UL software for monitor purposes only.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    ONYXWorks® Fire System Command Interface is the next generation in life safety management for centralized control and monitoring of the fire alarm system. The intuitive, graphical display allows personnel to rapidly pinpoint, investigate, and respond to alarm events with minimal operator training. It is Non-UL software for monitor purposes only. Requires an Embedded NFN Gateway

    Features & Benefits:
    • Requires an Embedded NFN Gateway
    • Operates on Microsoft Windows 10 (64 bit, Enterprise)
    • Maximum Remote Users is 50
    • Intel i5 processor or higher, 16GB RAM, 240GB Hard Drive, USB Connection, TCP/IP Ethernet Network Adapter and Speakers
    • Uninterruptible Power Supply (UPS) recommended
    Certifications:
    • UL/ULC Listed: S5526
    • CSFM: 7165-0028:0243 (NFS2-640/NFS-320), 7165-0028:0224 (NFS2-3030)
    • MEA: 286-07-E (ONYXWORKS-NW, ONYXWORKS, NFN-GWEM); 286-07-E Vol. 2 (NFN-GW-PC-F)
    • Fire Dept. of New York: COA#6212 (NFS2-640/NFS-320), COA#6211 (NFS2-3030)
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER