/content/hbtbt/de/de/search-results.html

    Gehäuse und Hardware

    Explosion-Proof IP Camera Cable Gland

    Auslaufmodell

    Honeywell’s latest explosion-protected network camera is a good fit for onshore, offshore, marine, and heavy industrial installations in hazardous and challenging environments

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell’s latest explosion-protected network camera is a good fit for onshore, offshore, marine, and heavy industrial installations in hazardous and challenging environments.

    The camera features a 316L stainless steel housing certified for hazardous areas according to ATEX. The housing prevents any interior sparks or explosions from escaping and igniting the gases or dust in the surrounding air. The HEICC-2301T camera provide extremely crisp video with up to 2 million effective pixels, 30x optical zoom, and True Day/Night WDR for continuous surveillance in both hazardous and safe area applications.