/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Sonntag, den 17. Mai, von 1 Uhr bis 11 Uhr EST (von 5 Uhr bis 15 Uhr GMT, von 6 Uhr bis 16 Uhr CET und von 10:30 Uhr bis 20:30 Uhr IST) aufgrund geplanter Wartungsarbeiten nicht verfügbar sein. Wir schätzen Ihre Geduld während dieser Zeit.

    Linsen

    HD lens series

    Auslaufmodell

    The Honeywell HL lens series includes 8 MP, 6 MP, 3 MP, 2 MP, 1.3 MP and HD electric zoom lenses, suitable for indoor and outdoor applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    As megapixel cameras become more popular, the demand for corresponding megapixel lenses is increasing. In addition to the traditional

    transportation field, other emerging industry applications such as urban surveillance are also making HD systems their top choice. Honeywell

    HL lens series is manufactured with high-purity lens materials and innovative optical technologies to improve the lens grinding accuracy,

    thus providing the best visual results.

    The Honeywell HL lens series combines high-quality spherical lenses with lightweight construction and consistent performance,

    ensuring the highest quality optical effect, transmission and convergence.

    Market advantages

    Selection of lenses is the most critical factor for any surveillance system installation, and the Honeywell HL lens series has advantages of

    high stability and ease of installation, widely used with megapixel cameras for applications in hotels, hospitals,

    financing facilities and other low-illuminance outdoor sites, such as ports, parking lots, etc.

    Features & Benefits:
    • As megapixel cameras become more popular, the demand for corresponding megapixel lenses is increasing. In addition to the traditional
    • transportation field, other emerging industry applications such as urban surveillance are also making HD systems their top choice. Honeywell
    • HL lens series is manufactured with high-purity lens materials and innovative optical technologies to improve the lens grinding accuracy,
    • thus providing the best visual results.
    • The Honeywell HL lens series combines high-quality spherical lenses with lightweight construction and consistent performance,
    • ensuring the highest quality optical effect, transmission and convergence.
    • Market advantages
    • Selection of lenses is the most critical factor for any surveillance system installation, and the Honeywell HL lens series has advantages of
    • high stability and ease of installation, widely used with megapixel cameras for applications in hotels, hospitals,
    • financing facilities and other low-illuminance outdoor sites, such as ports, parking lots, etc.