/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Kugelkameras

    Value Series IP Ball Cameras

    IMPACT by Honeywell Value Series IP Cameras capture high quality video and audio, for advanced surveillance capabilities with smart detection and intuitive networking.

    Übersicht

    Value series eyeball form factor IP Cameras are engineered for high performance surveillance, has fixed lens and and available in 2MP & 5MP high definition resolution variants. Equipped with advanced infrared (IR) technology, these cameras deliver exceptional night time visibility and reliable performance in ultra low light environments.Designed for intelligent security operations, the camera supports a comprehensive suite of onboard edge based video analytics—such as face recognition, people count, heatmap generation, and more—empowering organizations with real time insights and smarter situational awareness.

    Features & Benefits:
    • High definition resolution supported with 5MP @30 FPS, 2MP @60 FPS variants
    • Night vision IR Distance Up To 30mts
    • Edge recording support
    • fixed Lens available
    • H.265+/H.265/H.264 Video Compression
    • Complied to IP66/67
    • Camera supports Triple Stream
    • Camera supports multiple analytics (Face Recognition, Human & Vehicle Detection, Perimeter Intrusion Detection, Line Crossing Detection, Cross Counting, Heat Map, Crowd Density Detection, Queue Length Detection, Rare Sound Detection)
    Certifications:
    • CE, FCC, BIS-ER, RoHS