/content/hbtbt/de/de/search-results.html

    Box-Kameras

    Honeywell IP Camera

    Auslaufmodell

    Honeywell Security offers a comprehensive selection of IP fixed dome, box, IR and speed dome cameras from 3-megapixel to 1080P, 720P high definition resolution, to deliver high quality images for your digital surveillance monitoring.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell Security offers a comprehensive selection of IP fixed dome, box, IR and speed dome cameras from 3-megapixel, to 1080P, 720P high definition resolution, to deliver high quality images for your digital surveillance monitoring. By applying H.264 compression format, Power over Ethernet (PoE) and ONVIF interface, Honeywell IP Cameras capture sharp and clear images to protect your valuable assets 24/7 all year round.

    Featuring H.264 high profile compression format, the Honeywell IP Cameras save network bandwidth and storage even for high frame rate recording. Honeywell IP Cameras equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation. For additional installation flexibility, the Honeywell IP Cameras can also be powered with DC 12V and AC 24V.

    The Honeywell IP camera is most suitable for advanced applications such as metro, banks, railways, financial institutes, government buildings, airports etc.

    Features & Benefits:
    • Simultaneously use of H.264 and MJPEG Compression Format
    • ONVIF Profile S compliant
    • True Day/Night Function
    • Built in Power over Ethernet (PoE)
    • Compatible with Honeywell Universal Surveillance (HUS) Platform and NVRs
    • Event triggering - Motion detection, Network loss, Alarm Input, Video Loss
    Certifications:
    • For HICC-1600T & HICC-P-1100E
    • FCC
    • UL
    • CE
    • For HICC-2600TVI
    • UL
    • CE
    • FCC
    • IP66 weather-proof
    • For HICC-F100 & HICC-F200
    • CE
    • FCC
    • R4oHS
    • For HICC-P-2100XIRV
    • CE
    • FCC
    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security