/content/hbtbt/de/de/search-results.html

    Dome-Kameras

    HADC Dome Camera

    Auslaufmodell

    Honeywell Dome Camera are fixed lens cameras designed to provide advanced Analog High Definition (AHD) technology and sharp, high-definition images for both indoor and outdoor applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell Dome Camera are fixed lens cameras designed to provide advanced Analog High Definition (AHD) technology and sharp, high-definition images for both indoor and outdoor applications. The camera includes 18 IR LEDs and 3D digital noise reduction, along with 3.6mm built-in lens, 1080P resolution, TDN function and IR night vision. The dome camera is an ideal device for cost-effective upgrade of existing analogue system to high-definition surveillance.

    Features & Benefits:
    • CMOS progressive scan
    • True day/night capability
    • IR illumination
    • Power: 12VDC
    • Vandal resistant
    • Dual output AHD & CVBS
    Certifications:
    • CE