Dome-Kameras
HDZ Series PTZ Dome IP Camera with Optical Zoom Lens
HDZ Series PTZ dome IP cameras are HD, true day and night (TDN) capable, wide dynamic range (WDR) cameras providing crisp video with up to two million effective pixels and 25x optical zoom for continuous surveillance.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
HDZ Series PTZ dome IP cameras are HD, true day and night (TDN) capable, wide dynamic range (WDR) cameras providing extremely crisp video with up to two million effective pixels and 25x optical zoom for continuous surveillance in many security applications. The cameras feature a built-in high PoE eliminating separate power supply and associated wiring, and a 12V DC input where PoE power is unavailable. They are ONVIF® Profile S and G compliant and support up to 128 GB Micro SDHC card for local video storage on events, continuous, or schedule, or with network interruption (card is not included). The combination of the latest digital technology and advanced video processing makes the HDZ cameras ideally suited for large-scale surveillance in cities, roadways, airports, government facilities, schools and campuses, industrial environments, and anywhere detailed surveillance is essential.
Features & Benefits:- Full HD 1080p resolution, 50/60 fps image with a 1/2.8-inch 2 MP sensor
- True WDR 120 dB ensures glare-free images
- Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265 codec
- 4.8 to 120 mm, F1.6 to F4.4, 25x optical zoom lens with 360° continuous rotation for the flexibility to clearly view the target area with desired width and depth
- H.265, H.264, and MJPEG codec; triple stream support
- Six IR LEDs provide up to 328 ft (100 m) of illumination in dimly lit or nighttime scenes (depending on scene reflectance)
- Water-resistant IP66 camera housing
- Built-in analytics in the camera, such as face detection
- Security features include individual signed certificates and data encryption
- Remote configuration, motorized pan, tilt, and zoom adjustments and auto focus through web client
- Emissions: FCC Part 15B, EN55032
- Immunity: EN55024, EN50130-4
- EU Safety: EN60950-1
- North America Safety: UL Listed to UL/CSA 60950-1
- RoHS: EN50581: 2012
Andere
- Brand
- Honeywell Security
Andere
- Brand
- Honeywell Security
- Brand : Honeywell Security