/content/hbtbt/de/de/search-results.html

    Explosionsgeschützte Kameras

    HEI Series

    Auslaufmodell

    Honeywell's HEI Series Exproof IP cameras is for continuous surveillance in hazardous area applications. This product comply with the EHSRs relating to the design and construction of products intended for use in potentially explosive atmospheres.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The HEI Series IP Exproofcameras features stainless steel housing and offers upto 5MP high resolution image quality. They are ideally suited for video surveillance monitoring of onshore, offshore, marine, and heavy industrial environments, such as the oil and gas industries, as well as dusty environments, such as the paper and textile industries.

    Features & Benefits:
    • IECEx certified with AISI 316L stainless steel construction
    • Fully NDAA compliant camera containing no content or material from any companies or their subsidiaries prohibited under US National Defense Authorization Act (NDAA) Section 889
    • Resolutions ranging from 2 MP (2592x1944) up to 5 MP (2592x1944)
    • Available in Fixed Zoom and IR PTZ form factor
    • True day/night provides vivid color images by day and clear black and white images at night using a removable IR cut filter
    • Excellent low-light performance with 2D/3D noise reduction, saving storage and bandwidth together with smart codec
    • True WDR (120 dB) ensures glare-free images
    • ONVIF Profile S, G, T, M compliant
    • Water/dust proof (IP66/IP67/IP68)
    • HTTPS and AES/128256 providing secure data integrity and privacy
    • Video Analytics built in to increase situational awareness and reduce false alarms
    • Remote configuration via web client
    Certifications:
    • IECEx
    • CCoE
    • CE, FCC
    • BIS
    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security